AGI Series BT Bleed Tee BTC-44
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| Carbon Steel | (3) 1/2" FNPT x 1/2" MNPT | 6000 psig | 850°F | 3/8" |
AGI Series BT Bleed Tee BTC-44-VAC-4
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| Carbon Steel | (3) 1/2" FNPT x 1/2" MNPT, w/Bleed Plug | 6000 psig | 850°F | 0.136" |
AGI Series BT Bleed Tee BTC-46
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| Carbon Steel | (3) 1/2" FNPT x 3/4" MNPT | 6000 psig | 850°F | 3/8" |
AGI Series BT Bleed Tee BTC-46C
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| Carbon Steel | (3) 1/2" FNPT x 3/4" MSW | 6000 psig | 850°F | 3/8" |
AGI Series BT Bleed Tee BTS-44
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | (3) 1/2" FNPT x 1/2" MNPT | 6000 psig | 1000°F | 3/8" |
AGI Series BT Bleed Tee BTS-44-VAS-4
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | (3) 1/2" FNPT x 1/2" MNPT, w/Bleed Plug | 6000 psig | 1000°F | 0.136" |
AGI Series BT Bleed Tee BTS-44-VAS-4-SG
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | (3) 1/2" FNPT x 1/2" MNPT, w/Bleed Plug | 6000 psig | 1000°F | 0.136" |
AGI Series BT Bleed Tee BTS-46
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | (3) 1/2" FNPT x 3/4" MNPT | 6000 psig | 1000°F | 3/8" |
AGI Series BT Bleed Tee BTS-46-VAS-4
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | (3) 1/2" FNPT x 3/4" MNPT, w/Bleed Plug | 6000 psig | 1000°F | 0.136" |
AGI Series V6 Bleed Plug V6HIS-4
| Body Material | Connections | Max Pressure | Maximum Media Temperature | Orifice |
|---|---|---|---|---|
| 316SS | 1/2" MNPT | 6000 psig | 1000°F | 0.136" |