PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M1 Instrument Manifold M1HIW-4

Part Number:

Tescom-M1HIW-4

Three Valve Pipe x Pipe Manifold Metal/Soft Seat

Specifications

Body Material316SSL
SeatIntegral
Connections1/2" FNPT Inlet x 1/2" FNPT Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure5000 Psig (344.7Barg)
Max Temperature1000°F (537.7°C)