PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series M25 Instrument Gauge Valve M251VIS-44C-SG

Part Number:

Tescom-M251VIS-44C-SG

Where to Buy
Two Valve Gauge with Bleed port Globe Pattern and screwed connetion

Specifications

Body Material316SS
SeatIntegral
Connections1/2" FNPT x 1/2" MSW
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure10000 psig (689.4 Barg)
Max Temperature500°F (260°C)
NACE Sour GasSour Gas (NACE)2003