Part Number:
Specifications
| Body Material | 316SS |
| Seat | Integral |
| Connections | 1/2"FNPT Inlet x Flange Outlet |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 500°F (260°C) |
| Options | AMVS 2" Pipe Vertical Mount SS, SSB 316SS B8M 6K PSI, HD Hydro SP61 |
