PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series MM1 Instrument Manifold MM1VDS-2-SG

Part Number:

Tescom-MM1VDS-2-SG

Where to Buy
Three Valve Pipe xPipe Mini Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatDelrin
Connections1/4" FNPT Inlet X 1/4" FNPT Outlet
PackingPTFE
Orifice0.136" (3.5mm) Orifice
Max Pressure3000 psig (207 barg)
Max Temperature200°F (93°C)