Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Integral |
| Connections | 1/2"FNPT Inlet X 1/2" FNPT Vent X 1/2"FNPT Oulet |
| Packing | Low Emission Graphite |
| Orifice | 3/16" (4.74mm) Orifice Block |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 850°F (454°C) |
