PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series PT7 Instrument Manifold PT7HIC-4

Part Number:

Tescom-PT7HIC-4

Two Valve

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2"FNPT Inlet X 1/2" FNPT Vent X 1/2"FNPT Oulet
PackingGraphite
Orifice3/16" (4.74mm) Orifice Block
Max Pressure6000 psig (414 barg)
Max Temperature850°F (454°C)