PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series PT7 Instrument Manifold PT7HIS-4-AM-SG

Part Number:

Tescom-PT7HIS-4-AM-SG

Where to Buy
Two Valve

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet X 1/2" FNPT Vent X 1/2"FNPT Oulet
PackingGraphite
Orifice3/16" (4.74mm) Orifice Block
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)
OptionsAM 2" Pipe Mount CS