PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series VA Bleed Plug VAW-4

Part Number:

Tescom-VAW-4

Bleed Plug metal seat screwed connection

Specifications

Body Material316SSL
SeatIntegral
Connections1/2"MNPT
Orifice0.136" (3.5mm) orifice
Max Pressure5000 psig (344.7Barg)
Max Temperature1000°F (537.7°C)