especificações
| Body Material | Stainless Steel |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Product Weight | 0.00 lbs |
| Kit Number | 322676 |
| Coil Class | H |
| Coil Number | 550472-002 |
| Watt Rating | 1.5 W |
| Item Status | Active |
| Carton Note | 1/2 x 5/8 2NC S.S. 1.5/H AD |