ASCO™ G327B113 Solenoid Valve

The ASCO Series G327B113 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

1 - 1 of 1 results for products
Select Columns
执行器
接口尺寸
线圈绝缘等级
功率
可用性
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
SCXG327B113.110/DC.25283

ASCO SCXG327B113.110/DC.25283

执行器接口尺寸线圈绝缘等级功率可用性
ADD TO LIST