ASCO™ SCXG327B113.110/DC.25283

零件号:

Asco-SCXG327B113.110/DC.25283

DIRECT OPERATED SOLENOID VALVE-3/2 NC-ORIFICE: 5,7-ALUMINIUM-RESILIENT: FVMQ-5,7 W-COIL CLASS: F-IP65

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions