AVENTICS™ Series LCX Slides

The AVENTICS Series LCX is an economical line of linear slides with greater load carrying capabilities. The slides combine cost effectiveness with proven dependability. The AVENTICS Series LCX is suitable for analytical and diagnostic equipment, bottling, biofuels, and commercial kitchen and laundry equipment applications.

Specifications

Bore3/4", 1-1/16", 1-1/2",
Operating EnvironmentCorrosive, Indoor, Washdown
Stroke15" Max (standard)
Max Operating Pressure250 psi (air)