产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VEC-4QR

零件号:

Tescom-H1VEC-4QR

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body MaterialCarbon Steel
SeatPEEK
Connections1/2" FNPT x 1/2" FNPT
PackingPTFE
Orifice1/4" (6.4mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature300°F (148.9°C)