产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VVC-4Q

零件号:

Tescom-H1VVC-4Q

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body MaterialCarbon Steel
SeatPTFE
Connections1/2" FNPT x 1/2" FNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure1000 psig (68.98barg)
Max Temperature500°F (260°C)