产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H5 Instrument Isolation/Block hand Valve H5RDC-22A

零件号:

Tescom-H5RDC-22A

isolation Mini hand valve soft seat screwed connections

Specifications

Body MaterialCarbon Steel
SeatDelrin
Connections1/4" FNPT x 1/4" MNPT Angle
PackingViton Oring
Orifice.136" (305mm) orifice
Max Pressure3000 psig (207barg)
Max Temperature200°F (93.3°C)