产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H5 Instrument Isolation/Block hand Valve H5RIB-22

零件号:

Tescom-H5RIB-22

购买渠道
isolation Mini hand valve integral seat screwed connections

Specifications

Body MaterialBrass
SeatIntegral
Connections1/4" FNPT x 1/4" MNPT
PackingViton Oring
Orifice.136" (305mm) orifice
Max Pressure3000 psig (207barg)
Max Temperature400°F (204°C)