产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M25 Instrument Gauge Valve M251VIC-4M

零件号:

Tescom-M251VIC-4M

Two Valve Gauge with Bleed port Globe Pattern and screwed connetion

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2" MNPT x 1/2" MNPT
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure10000 psig (689.4 Barg)
Max Temperature500°F (260°C)