产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M5A Instrument Gauge Valve M5AVDC-44L

零件号:

Tescom-M5AVDC-44L

购买渠道
Multi Port Gauge Meta/Soft seat Large Straight Bore and screwed connetion

Specifications

Body MaterialCarbon Steel
SeatDelrin
Connections(3) 1/2" FNPT x 1/2" MNPT Long body
PackingPTFE
Orifice3/8" (9.5mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature200°F (93.3°C)