ASCO™ 8551H322 Solenoid Spool Valve

ASCO 8551H322 is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

Your selection:
    Solenoid
    F
    Stainless Steel
    NPT
    5 Day
    1/4"
    Solenoid Valve
    12 DC
    0.55 W
    1 - 1 の 1 製品の結果
    列を選択
    作動方式
    コイルクラス
    周波数
    本体材質
    圧力ポート/継手
    ベストマッチ
    ベストマッチ
    製品名(A-Z)
    製品名(Z-A)
    製品 SKU(A-Z)
    製品 SKU(Z-A)
    No Image Available For Product
    EF8551H322DC12/DCD

    ASCO EF8551H322DC12/DCD

    作動方式コイルクラス周波数本体材質圧力ポート/継手
    ソレノイドFステンレス鋼NPT
    $1,396.00
    リストに追加