AVENTICS™ Series MSP Stepper Motors
仕様
| NEMA size: | 17, 23, 34 |
| Power Supply | 24-70 VDC |
| Encoder | absolute with 20.000 counts/rev |
| Speed Range | up to 3600rpm |
| Holding Torque | up to 7Nm |
| Field Bus controls | Modbus, CANopen, EtherNet/IP, EtherCAT and ProfiNet |
| Degree of Protection IP | IP40 |
| Options | Motor with Brake |
| Certifications | CE and RoHS |