AVENTICS™ Series BCC Bellows actuators

Spare Parts
View Catalog
The AVENTICS Series BCC cylinders are bellow cylinders with removable mounting parts. Users have the option of replacing the rubber bellows themselves. Mounting via internal thread or threaded bolt.

Your selection:
    G 1/2
    G 1/4
    G 3/8
    double
    single
    triple
    10800 N
    11000 N
    11200 N
    11900 N
    18000 N
    2050 N
    2200 N
    25500 N
    2600 N
    26000 N
    38000 N
    39500 N
    41000 N
    5100 N
    5600 N
    5700 N
    58000 N
    59000 N
    59500 N
    61000 N
    62500 N
    63000 N
    12000 N
    1300 N
    18000 N
    1900 N
    20000 N
    21000 N
    2400 N
    25000 N
    28000 N
    29000 N
    31000 N
    36000 N
    38000 N
    3900 N
    4000 N
    4200 N
    4800 N
    4900 N
    6500 N
    7500 N
    800 N
    8000 N
    900 N
    Single-acting, retracted without pressure
    8 bar
    Bellow actuator with mounting ring and cover
    Chloroprene rubber
    caoutchouc/butadiene caoutchouc
    Aluminum
    Steel, chrome-plated
    104 mm
    105 mm
    115 mm
    130 mm
    135 mm
    140 mm
    150 mm
    170 mm
    175 mm
    180 mm
    220 mm
    245 mm
    255 mm
    260 mm
    290 mm
    305 mm
    350 mm
    420 mm
    475 mm
    65 mm
    85 mm
    95 mm
    100 mm
    120 mm
    50 mm
    55 mm
    65 mm
    75 mm
    80 mm
    90 mm
    95 mm
    1 - 10 of 27 results for products
    Select Columns
    Compressed air connection
    Stroke Length
    Bellows
    Force max.
    Availability
    Force min.
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    3999791030

    AVENTICS Series BCC 3999791030

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2double11000 N
    $437.25
    ADD TO LIST
    No Image Available For Product
    R412000012

    AVENTICS Series BCC R412000012

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2triple26000 N
    $812.03
    ADD TO LIST
    No Image Available For Product
    R412019469

    AVENTICS Series BCC R412019469

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2triple11000 N
    $454.78
    ADD TO LIST
    No Image Available For Product
    R412020583

    AVENTICS Series BCC R412020583

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/4single2600 N
    $258.19
    ADD TO LIST
    No Image Available For Product
    R412020584

    AVENTICS Series BCC R412020584

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/8single5600 N
    $271.09
    ADD TO LIST
    No Image Available For Product
    R412020585

    AVENTICS Series BCC R412020585

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2single11200 N
    $301.23
    ADD TO LIST
    No Image Available For Product
    R412020586

    AVENTICS Series BCC R412020586

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2single18000 N
    $449.66
    ADD TO LIST
    No Image Available For Product
    R412020587

    AVENTICS Series BCC R412020587

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2single25500 N
    $530.88
    ADD TO LIST
    No Image Available For Product
    R412020588

    AVENTICS Series BCC R412020588

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2single38000 N
    $576.05
    ADD TO LIST
    No Image Available For Product
    R412020589

    AVENTICS Series BCC R412020589

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/2single58000 N
    $712.67
    ADD TO LIST